IESNA:LM-63-2002
[TEST]P1559283
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G3-2510-581-22)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]8/31/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - METALUX
[LUMCAT]24CGTX-30-B2750-W2D-4000K
[LUMINAIRE]2X4 3000 LUMEN CGTX TROFFER WITH BIO UP LEDS AT 4000K CCT WITH FROSTED SMOOTH LENS
[LAMP]4000K CCT, 80 CRI LEDS
[_DRIVER] ELECTRONIC DRIVER
[_LIFETIME_TM21_2021] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION]   Commercial Office Spaces , Schools, Healthcare , Retail Merchandising Areas, Indoor, Commercial, Gymnasium, Recreation
[_SEARCH_MOUNTING] Recessed, Surface, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]3105
TILT=NONE
1 -1 1 37 1 1 1 2 4 0
1 1 26.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0
1040.7 1040.7 1037.7 1032.7 1025.6 1016.6 1004.5 991.4 975.3 958.2
937.1 915.9 891.8 865.6 838.4 809.2 779 745.8 712.6 678.4
641.2 604.9 564.7 525.4 483.1 441.9 399.6 356.3 314 270.8
227.5 186.2 144.9 104.7 66.4 34.2 0
